| 691381000002 | SPEC
| 3 files | 2 | Pluggable | Cable | No | Vertical | 28 to 20 (AWG) 0.08 to 0.5 (mm²) | WR-TBL Series 381 - 2.50 mm Vertical CAB Entry Plug Screwless | 612690 691002
| |
| 691381030002 | SPEC
| 3 files | 2 | Pluggable | Cable | No | Vertical | 28 to 20 (AWG) 0.08 to 0.5 (mm²) | WR-TBL Series 381 - 2.50 mm Vertical CAB Entry Plug Screwless with Flanges | 691002
| |
| 691346000002B | SPEC
| 3 files | 2 | PCB Header | Cable | No | Vertical | 26 to 20 (AWG) 0.2 to 0.5 (mm²) | WR-TBL Series 3460B - Plug Screwless Push In 2.50mm pitch - Vertical cable entry - Cable | – | |
| 691381000003 | SPEC
| 3 files | 3 | Pluggable | Cable | No | Vertical | 28 to 20 (AWG) 0.08 to 0.5 (mm²) | WR-TBL Series 381 - 2.50 mm Vertical CAB Entry Plug Screwless | – | |
| 691381030003 | SPEC
| 3 files | 3 | Pluggable | Cable | No | Vertical | 28 to 20 (AWG) 0.08 to 0.5 (mm²) | WR-TBL Series 381 - 2.50 mm Vertical CAB Entry Plug Screwless with Flanges | – | |
| 691346000003B | SPEC
| 3 files | 3 | PCB Header | Cable | No | Vertical | 26 to 20 (AWG) 0.2 to 0.5 (mm²) | WR-TBL Series 3460B - Plug Screwless Push In 2.50mm pitch - Vertical cable entry - Cable | 691002
| |
| 691381000004 | SPEC
| 3 files | 4 | Pluggable | Cable | No | Vertical | 28 to 20 (AWG) 0.08 to 0.5 (mm²) | WR-TBL Series 381 - 2.50 mm Vertical CAB Entry Plug Screwless | – | |
| 691381030004 | SPEC
| 3 files | 4 | Pluggable | Cable | No | Vertical | 28 to 20 (AWG) 0.08 to 0.5 (mm²) | WR-TBL Series 381 - 2.50 mm Vertical CAB Entry Plug Screwless with Flanges | – | |
| 691346000004B | SPEC
| 3 files | 4 | PCB Header | Cable | No | Vertical | 26 to 20 (AWG) 0.2 to 0.5 (mm²) | WR-TBL Series 3460B - Plug Screwless Push In 2.50mm pitch - Vertical cable entry - Cable | – | |
| 691381000005 | SPEC
| 3 files | 5 | Pluggable | Cable | No | Vertical | 28 to 20 (AWG) 0.08 to 0.5 (mm²) | WR-TBL Series 381 - 2.50 mm Vertical CAB Entry Plug Screwless | – | |
| 691381030005 | SPEC
| 3 files | 5 | Pluggable | Cable | No | Vertical | 28 to 20 (AWG) 0.08 to 0.5 (mm²) | WR-TBL Series 381 - 2.50 mm Vertical CAB Entry Plug Screwless with Flanges | – | |
| 691346000005B | SPEC
| 3 files | 5 | PCB Header | Cable | No | Vertical | 26 to 20 (AWG) 0.2 to 0.5 (mm²) | WR-TBL Series 3460B - Plug Screwless Push In 2.50mm pitch - Vertical cable entry - Cable | – | |
| 691381000006 | SPEC
| 3 files | 6 | Pluggable | Cable | No | Vertical | 28 to 20 (AWG) 0.08 to 0.5 (mm²) | WR-TBL Series 381 - 2.50 mm Vertical CAB Entry Plug Screwless | – | |
| 691381030006 | SPEC
| 3 files | 6 | Pluggable | Cable | No | Vertical | 28 to 20 (AWG) 0.08 to 0.5 (mm²) | WR-TBL Series 381 - 2.50 mm Vertical CAB Entry Plug Screwless with Flanges | – | |
| 691346000006B | SPEC
| 3 files | 6 | PCB Header | Cable | No | Vertical | 26 to 20 (AWG) 0.2 to 0.5 (mm²) | WR-TBL Series 3460B - Plug Screwless Push In 2.50mm pitch - Vertical cable entry - Cable | – | |
| 691381030007 | SPEC
| 3 files | 7 | Pluggable | Cable | No | Vertical | 28 to 20 (AWG) 0.08 to 0.5 (mm²) | WR-TBL Series 381 - 2.50 mm Vertical CAB Entry Plug Screwless with Flanges | – | |
| 691381000007 | SPEC
| 3 files | 7 | Pluggable | Cable | No | Vertical | 28 to 20 (AWG) 0.08 to 0.5 (mm²) | WR-TBL Series 381 - 2.50 mm Vertical CAB Entry Plug Screwless | – | |
| 691381000008 | SPEC
| 3 files | 8 | Pluggable | Cable | No | Vertical | 28 to 20 (AWG) 0.08 to 0.5 (mm²) | WR-TBL Series 381 - 2.50 mm Vertical CAB Entry Plug Screwless | – | |
| 691381030008 | SPEC
| 3 files | 8 | Pluggable | Cable | No | Vertical | 28 to 20 (AWG) 0.08 to 0.5 (mm²) | WR-TBL Series 381 - 2.50 mm Vertical CAB Entry Plug Screwless with Flanges | – | |
| 691381030012 | SPEC
| 3 files | 12 | Pluggable | Cable | No | Vertical | 28 to 20 (AWG) 0.08 to 0.5 (mm²) | WR-TBL Series 381 - 2.50 mm Vertical CAB Entry Plug Screwless with Flanges | – | |
| 691381000012 | SPEC
| 3 files | 12 | Pluggable | Cable | No | Vertical | 28 to 20 (AWG) 0.08 to 0.5 (mm²) | WR-TBL Series 381 - 2.50 mm Vertical CAB Entry Plug Screwless | – | |