en

Cart

Your cart is empty.

Filter by values

Product series (9)
Articles (9)
Order Code Data­sheet Downloads Interface Mount Connector Type Gender Orientation Type Operating Temperature Center Contact Product series Design Kit Samples
60312202114307
IGE STE 3D ALT EAG CAD MIL-STD-348 End Launch SMA Jack Straight -65 up to +165 °C Ø 0.76 WR-SMA SMT Edge Card for PCB 1.6mm Max. 603301
60312202114508
IGE STE 3D ALT EAG CAD MIL-STD-348 End Launch SMA Jack Straight -65 up to +165 °C Ø 0.76 WR-SMA 6.35SQ Flange Round Post for PCB 1.1 mm 603301
60312202114509
IGE STE 3D ALT EAG CAD MIL-STD-348 End Launch SMA Jack Straight -65 up to +165 °C Ø 0.76 WR-SMA Round Post for PCB 1.6 mm 603301
60312242114510
IGE STE 3D ALT EAG CAD MIL-STD-348 End Launch SMA Jack Straight -65 up to +165 °C Ø 0.76 WR-SMA Round Post Rear Mount Bulkhead for PCB 1.6mm 603301
60312202114511
IGE STE 3D ALT EAG CAD MIL-STD-348 End Launch SMA Jack Straight -65 up to +165 °C Ø 0.51 WIDE x 0.25 THK WR-SMA Flat Tab with THT Grounding Pins for PCB 2.8 mm Max. 603301
60312202114512
IGE STE 3D ALT EAG CAD MIL-STD-348 End Launch SMA Jack Straight -65 up to +165 °C Ø 0.51 WIDE x 0.25 THK WR-SMA Flat Tab for 1.1 mm 603301
60312202114513
IGE STE 3D ALT EAG CAD MIL-STD-348 End Launch SMA Jack Straight -65 up to +165 °C Ø 0.51 WIDE x 0.25 THK WR-SMA 6.35 SQ Flange Flat Tab 1.6 mm 603301
60312202114514
IGE STE 3D ALT EAG CAD MIL-STD-348 End Launch SMA Jack Straight -65 up to +165 °C Ø 0.51 WIDE x 0.25 THK WR-SMA Flat Tab for PCB 1.6 mm 603301
60312202111527
IGE STE 3D ALT EAG CAD MIL-STD-348 End Launch SMA Jack Straight -65 up to +165 °C Ø 0.76 WR-SMA 6.35SQ Flange Round Post for PCB 1.6 mm
Samples
Order Code Data­sheet Downloads Interface Mount Connector Type Gender Orientation Type Operating Temperature Center Contact Product series Design Kit Samples