SMA Jack Straight to SMA Plug Right Angle
- WR-CXASY SMA Right Angle Plug to SMA Bulkhead Jack / RG-58 C/U Flexible Cable / 152.4 mm lengthf DC~1 GHz |Cable RG-58 C/U
- WR-CXASY SMA Right Angle Plug to SMA Bulkhead Jack / RG-58 C/U Flexible Cable / 304.8 mm lengthf DC~1 GHz |Cable RG-58 C/U
- WR-CXASY SMA Right Angle Plug to SMA Bulkhead Jack / RG-142/U Flexible Cable / 152.4 mm lengthf DC~6 GHz |Cable RG-142/U
- WR-CXASY SMA Right Angle Plug to SMA Bulkhead Jack / RG-142/U Flexible Cable / 304.8 mm lengthf DC~6 GHz |Cable RG-142/U
- WR-CXASY SMA Right Angle Plug to SMA Bulkhead Jack / RG-174/U Flexible Cable / 152.4 mm lengthf DC~1 GHz |Cable RG-174/U
- WR-CXASY SMA Right Angle Plug to SMA Bulkhead Jack / RG-174/U Flexible Cable / 304.8 mm lengthf DC~1 GHz |Cable RG-174/U
- WR-CXASY SMA Right Angle Plug to SMA Bulkhead Jack / RG-316/U Flexible Cable / 152.4 mm lengthf DC~6 GHz |Cable RG-316/U
- WR-CXASY SMA Right Angle Plug to SMA Bulkhead Jack / RG-316/U Flexible Cable / 304.8 mm lengthf DC~6 GHz |Cable RG-316/U
- WR-CXASY SMA Right Angle Plug to SMA Bulkhead Jack / RG-316 DB Flexible Cable / 152.4 mm lengthf DC~6 GHz |Cable RG-316 DB
- WR-CXASY SMA Right Angle Plug to SMA Bulkhead Jack / RG-316 DB Flexible Cable / 304.8 mm lengthf DC~6 GHz |Cable RG-316 DB
- WR-CXASY SMA Right Angle Plug to SMA Bulkhead Jack / .141" Hand Formable Cable / 152.4 mm lengthf DC~12.4 GHz |Cable .141"
- WR-CXASY SMA Right Angle Plug to SMA Bulkhead Jack / .141" Hand Formable Cable / 304.8 mm lengthf DC~12.4 GHz |Cable .141"
- WR-CXASY SMA Right Angle Plug to SMA Bulkhead Jack / .085" Hand Formable Cable / 152.4 mm lengthf DC~18 GHz |Cable .085"
- WR-CXASY SMA Right Angle Plug to SMA Bulkhead Jack / .085" Hand Formable Cable / 304.8 mm lengthf DC~18 GHz |Cable .085"
Samples |
---|
Order Code | Datasheet | Downloads | f | Product series | Samples |
---|