| 615006143221 | SPEC
| 6 files | 6P6C | – | Horizontal | THT | – | WR-MJ Modular Jack Horizontal Shielded 6P6C Tab Up | 615001
| |
| 615008137421 | SPEC
| 7 files | 8P8C | yellow-green | Horizontal | THT | CAT 3 | WR-MJ Modular Jack Tab Up | 615001
| |
| 615008142121 | SPEC
| 7 files | 8P8C | 2xBipolar Y/G | Horizontal | THT | CAT 3 | WR-MJ Modular Jack Tab Up | 615001
| |
| 615008142621 | SPEC
| 7 files | 8P8C | – | Horizontal | THT | CAT 3 | WR-MJ Modular Jack Horizontal Shielded Rear Grounding Post 8P8C Tab Down | 615001 749615
| |
| 615008145521 | SPEC
| 7 files | 8P8C | – | Horizontal | THT | CAT 5e | WR-MJ Modular Jack Horizontal Shielded w. EMI Panel Finger 8P8C CAT 5e Tab Down | 615001
| |
| 615016137721 | SPEC
| 7 files | 8P8C | yellow-green | Horizontal | THT | CAT 3 | WR-MJ Modular Jack Horizontal Shielded Dual Port w. EMI Panel Finger 8P8C Tab Up | 615001 749615
| |
| 615016240521 | SPEC
| 6 files | 8P8C | – | Horizontal | THT | CAT 3 | WR-MJ Modular Jack Horizontal Shielded Dual Stacked w. EMI Panel Finger 8P8C Tab Up&Down | 615001 749615
| |
| 615016245421 | SPEC
| 7 files | 8P8C | yellow-green | Horizontal | THT | CAT 3 | WR-MJ Modular Jack Horizontal Shielded Dual Stacked w. LED and EMI Panel Finger 8P8C Tab Up&Down | 749615
| |
| 615032137921 | SPEC
| 7 files | 8P8C | yellow-green | Horizontal | THT | CAT 3 | WR-MJ Modular Jack Horizontal Shielded Ganged 4 Ports w. LED and EMI Panel Finger 8P8C Tab Up | 749615
| |
| 615032243321 | SPEC
| 7 files | 8P8C | – | Horizontal | THT | CAT 3 | WR-MJ Modular Jack Horizontal Shielded 2x Dual Stacked w. EMI Panel Finger 8P8C Tab Up&Down | 749615
| |
| 615064243321 | SPEC
| 7 files | 8P8C | – | Horizontal | THT | CAT 3 | WR-MJ Modular Jack Horizontal Shielded 2x 4 Stacked w. EMI Panel Finger 8P8C Tab Up&Down | – | |
| 615096243321 | SPEC
| 6 files | 8P8C | – | Horizontal | THT | CAT 3 | WR-MJ Modular Jack Horizontal Shielded 2x 6 Stacked w. EMI Panel Finger 8P8C Tab Up&Down | – | |
| 634008137521 | SPEC
| 5 files | 8P8C | yellow-green | Horizontal | SMT | CAT 3 | WR-MJ Modular Jack Horizontal Shielded SMT w. LED and EMI Panel Finger 8P8C Tab Up | 612690 615001 749615
| |
| 634008149721 | SPEC
| 6 files | 8P8C | – | Horizontal | SMT | CAT 3 | WR-MJ Modular Jack Horizontal Shielded SMT with EMI Panel Finger 8P8C | 615001
| |
| 634008149821 | SPEC
| 6 files | 8P8C | – | Horizontal | SMT | CAT 3 | WR-MJ Modular Jack Horizontal Shielded SMT 8P8C Tab Up | 615001 749615
| |
| 615032137821 | SPEC
| 6 files | 8P8C | – | Horizontal | THT | CAT 3 | WR-MJ Modular Jack Horizontal Shielded Ganged 4 Ports 8P8C Tab Down | 749615
| |
| 615016137621 | SPEC
| 6 files | 8P8C | – | Horizontal | THT | CAT 3 | WR-MJ Modular Jack Horizontal Shielded Dual Port 8P8C Tab Down | 749615
| |
| 615008140121 | SPEC
| 6 files | 8P8C | – | Horizontal | THT | CAT 3 | WR-MJ Modular Jack Horizontal Shielded Front Grounding Post 8P8C Tab Down | 615001 749615
| |
| 615008140621 | SPEC
| 6 files | 8P8C | – | Horizontal | THT | CAT 3 | WR-MJ Modular Jack Horizontal Shielded w. EMI Panel Finger 8P8C Tab Up | 615001 749615
| |
| 615008141321 | SPEC
| 6 files | 8P8C | 2xBipolar Y/G | Horizontal | THT | CAT 3 | WR-MJ Modular Jack Tab Up | 615001 749615
| |
| 61500814221 | SPEC
| 6 files | 8P8C | – | Horizontal | THT | CAT 3 | WR-MJ Modular Jack Horizontal Shielded 8P8C Tab Down | 615001 749615
| |
| 615008185121 | SPEC
| 6 files | 8P8C | yellow-green | Horizontal | THT | CAT 3 | WR-MJ Modular Jack Horizontal Shielded Low Profile w. LED 8P8C Tab Up | 615001
| |
| 615008185221 | SPEC
| 6 files | 8P8C | yellow-green | Horizontal | THT | CAT 3 | WR-MJ Modular Jack Horizontal Shielded w. LED and EMI Panel Finger 8P8C Tab Down | 615001
| |
| 634108185421 | SPEC
| 6 files | 8P8C | – | Horizontal | SMT | CAT 3 | WR-MJ Modular Jack Horizontal Shielded SMT 8P8C Tab Down | – | |
| 615108137421R | SPEC
| 6 files | 8P8C | yellow-green | Horizontal | THR | CAT 3 | WR-MJ Modular Jack THR Horizontal Shielded w. LED and EMI Finger 8P8C Tab Up | 615001
| |
| 634108150321 | SPEC
| 6 files | 8P8C | – | Right Angle | SMT | CAT 3 | WR-MJ Modular Jack SMT Horizontal Mid-Mount Shielded Tab Up | – | |
| 615108150221R | SPEC
| 6 files | 8P8C | – | Right Angle | THR | CAT 3 | WR-MJ Modular Jack THR Horizontal Mid-Mount Shielded Tab Down | – | |
| 615008160221 | SPEC
| 6 files | 8P8C | – | Horizontal | THT | CAT 6 | WR-MJ Modular Jack THT Horizontal Shielded EMI 8P8C | – | |
| 615008160121 | SPEC
| 6 files | 8P8C | – | Horizontal | THT | CAT 6 | WR-MJ Modular Jack THT Horizontal Shielded 8P8C Tab Up | – | |