Applications
- Solderable high current Wire-to-Board & Board-to-Board connections with a focus on automated assembly
- IMS boards or one layer applications
Properties | |
---|---|
Material | Brass |
Surface | Tin |
Operating Temperature | -55 up to +150 °C |
Qty. | 500; 600; 950 |
Electrical Properties | |
---|---|
IR 1 | 50 A; 70 A |
Packaging Properties | |
---|---|
Packaging | Bulk; Tape and Reel |
Products
Order Code | SPEC | Downloads | H
(mm) |
Ø OD
(mm) |
IR 1
(A) |
Ti | Tl
(mm) |
Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|
746600330 |
|
STE 3D ALT EAG IGS CAD | 3 | 7 | 50 | M3 | 4 | – | |
746600330R |
|
STE 3D ALT EAG IGS CAD | 3 | 7 | 50 | M3 | 4 | – | |
746600430 |
|
STE 3D ALT EAG IGS CAD | 3 | 7 | 50 | M4 | 4 |
746701
|
|
746600430R |
|
STE 3D ALT EAG IGS CAD | 3 | 7 | 50 | M4 | 4 | – | |
7466003 |
|
STE ALT EAG IGS CAD | 5 | 7 | 50 | M3 | 6 | – | |
7466004 |
|
STE ALT EAG IGS CAD | 5 | 7 | 50 | M4 | 6 | – | |
7466003R |
|
STE ALT EAG IGS CAD | 5 | 7 | 50 | M3 | 6 | – | |
7466004R |
|
STE ALT EAG IGS CAD | 5 | 7 | 50 | M4 | 6 | – | |
7466005 |
|
STE 3D ALT EAG IGS CAD | 5 | 9 | 70 | M5 | 6 | – | |
7466005R |
|
STE 3D ALT EAG IGS CAD | 5 | 9 | 70 | M5 | 6 | – |
Order Code | SPEC |
---|---|
746600330 |
|
746600330R |
|
746600430 |
|
746600430R |
|
7466003 |
|
7466004 |
|
7466003R |
|
7466004R |
|
7466005 |
|
7466005R |
|
Samples |
---|
Order Code | SPEC | Downloads | H
(mm) |
Ø OD
(mm) |
IR 1
(A) |
Ti | Tl
(mm) |
Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: