en

Cart

Your cart is empty.

REDCUBE PRESS-FIT right angled, two-rows WP-RATR

Applications

  • High current Wire-to-Board & Board-to-Board connections
  • Angled electrical connection of cable or PCBs
  • Angled mechanical assembling of PCBs on housings
  • Suitable for rough environmental conditions
Properties
Material Brass
Surface Tin
Execution Press-Fit
General Information
Operating Temperature -55 up to +150 °C
Packaging Properties
Packaging Bulk

4power!

REDCUBE Terminals are the most reliable high-power contact on PCB level. Low contact resistance guarantees minimum self-heating.

Product video, applications and more

Products

Order Code SPEC Downloads W
(mm)
H
(mm)
IR 1
(A)
Ti Ø ID
(mm)
Tl
(mm)
Pins Design Kit Samples
7461101
STE ALT EAG 7 14 100 M3 4 6
7461062
STE ALT EAG 7 14 100 3.2 6
7461063
STE ALT EAG 9 14 160 M4 5 8
7461102
STE ALT EAG 9 14 160 4.2 8 746701
7461103
STE ALT EAG 9 14 160 M5 5 8
7461104
STE ALT EAG 9 14 160 5.2 8
7461106
STE ALT EAG 13 20 240 M6 8 10
7461107
STE ALT EAG 13 20 240 6.2 10
7461108
STE ALT EAG 13 20 240 M8 8 10
7461064
STE ALT EAG 13 20 240 8.2 10
Order Code SPEC
7461101
7461062
7461063
7461102
7461103
7461104
7461106
7461107
7461108
7461064
Samples
Order Code SPEC Downloads W
(mm)
H
(mm)
IR 1
(A)
Ti Ø ID
(mm)
Tl
(mm)
Pins Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: