
Kind Properties | |
---|---|
Pitch | 5 mm |
Material Properties | |
---|---|
Insulator Material | PC |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Grey |
Contact Material | Copper Alloy |
Contact Plating | Nickel over Tin |
Terminal Screw Material | Steel |
Terminal Screw Plating | Zinc |
Wire Guard Material | Copper Alloy |
General Information | |
---|---|
Operating Temperature | -30 up to +120 °C |
Compliance | Lead free / RoHS |
Electrical Properties | |
---|---|
IR UL | 16 A |
IR VDE | 24 A |
Working Voltage [UL] | 300 V (AC) |
Working Voltage [VDE] | 450 V (AC) |
Withstanding Voltage [UL] | 1600 V (AC) |
Withstanding Voltage [cULus] | 1600 V (AC) |
Withstanding Voltage [VDE] | 2500 V (AC) |
Contact Resistance [UL] | 20 mΩ |
Contact Resistance [cULus] | 20 mΩ |
Contact Resistance [VDE] | 20 mΩ |
Mechanical Properties | |
---|---|
Wire Strip Length | 7 (mm) |
Screw | M3 |
Certification | |
---|---|
cULus Approval | E150931 |
UL Approval | E150931 CAT N: CZZ (1) |
VDE Approval | 40021362 |
VDE Approval | 40021377 TYPE: CZZ |
Packaging Properties | |
---|---|
Packaging | Box |
Products
Order Code | SPEC | Downloads | Application | PCB/Cable/Panel | Modularity | Type | Pins | Wire Section | Samples |
---|---|---|---|---|---|---|---|---|---|
691136710004 |
|
IGE STE 3D ALT EAG | Pressure Clamp | PCB | No | Horizontal | 4 | 30 to 14 (AWG) 0.05 to 2.08 (mm²) | |
691136710005 |
|
IGE STE 3D ALT EAG | Pressure Clamp | PCB | No | Horizontal | 5 | 30 to 14 (AWG) 0.05 to 2.08 (mm²) | |
691136710006 |
|
IGE STE 3D ALT EAG | Pressure Clamp | PCB | No | Horizontal | 6 | 30 to 14 (AWG) 0.05 to 2.08 (mm²) | |
691136710007 |
|
IGE STE 3D ALT EAG | Pressure Clamp | PCB | No | Horizontal | 7 | 30 to 14 (AWG) 0.05 to 2.08 (mm²) | |
691136710008 |
|
IGE STE 3D ALT EAG | Pressure Clamp | PCB | No | Horizontal | 8 | 30 to 14 (AWG) 0.05 to 2.08 (mm²) | |
691136710009 |
|
IGE STE 3D ALT EAG | Pressure Clamp | PCB | No | Horizontal | 9 | 30 to 14 (AWG) 0.05 to 2.08 (mm²) | |
691136710010 |
|
IGE STE 3D ALT EAG | Pressure Clamp | PCB | No | Horizontal | 10 | 30 to 14 (AWG) 0.05 to 2.08 (mm²) |
Order Code | SPEC |
---|---|
691136710004 |
|
691136710005 |
|
691136710006 |
|
691136710007 |
|
691136710008 |
|
691136710009 |
|
691136710010 |
|
Samples |
---|
Order Code | SPEC | Downloads | Application | PCB/Cable/Panel | Modularity | Type | Pins | Wire Section | Samples |
---|