
Material Properties | |
---|---|
Cover Material | PA66 |
Properties | |
---|---|
Actuator Material | POM |
Actuator Flammability Rating | UL94 HB |
Actuator Color | Dark Grey; Ivory |
Base Material | PA66 |
Base Flammability Rating | UL94 V-0 |
Terminal Plating | Gold |
Actuator Type | Shaft Type |
Washable | Yes |
Packaging Properties | |
---|---|
Packaging | Tube |
General Information | |
---|---|
Operating Temperature | -40 up to +85 °C |
Electrical Properties | |
---|---|
IR 1 | 150 mA |
Tableadditional | |
---|---|
Actuator Type | Shaft Type |
Washable | Yes |
Mechanical Properties | |
---|---|
Electrical Life | 10000 Steps |
Actuator Type | Shaft Type |
Code | Complement Code; Real Code |