en

Cart

Your cart is empty.

MID-SNS Sense Transformers

Characteristics

  • Low Profile
  • Isolation Voltage: up to 1500VAC
  • Operating Temp: -40°C to +125°C

Applications

  • Switch mode power supplies
  • Motor control
  • Electronic lighting ballasts

Products

All
EE13/7/4 (EF12.6)
EE5
Order Code Data­sheet Downloads L1
(mH)
NPRI : NSEC RDC 1
(mΩ)
IR 1
(A)
fswitch
(kHz)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Mount Samples
750316793
LTS CAD 1.4 1:50 0.28 40 50 - 500 1500 14.48 20.2 10.5 SMT
750340744
2 1:100 5870 10 500 7.37 8.13 5.46 SMT
750316794
LTS CAD 5.6 1:100 0.28 40 50 - 500 1500 14.48 20.2 10.5 SMT
750316795
LTS CAD 12.6 1:150 0.28 40 50 - 500 1500 14.48 20.2 10.5 SMT
750316796
LTS CAD 22.4 1:200 0.28 40 50 - 500 1500 14.48 20.2 10.5 SMT
Order Code Data­sheet
750316793
750340744
750316794
750316795
750316796
Samples
Order Code Data­sheet Downloads L1
(mH)
NPRI : NSEC RDC 1
(mΩ)
IR 1
(A)
fswitch
(kHz)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Mount Samples