en

Cart

Your cart is empty.

MID-GDT Gate Drive Transformers

Size L
(mm)
W
(mm)
H
(mm)
Mount
TOR-8P-HT5.3 10.26 12.98 5.64 SMT
TOR-8P-HT7.6 9.02 8.64 7.62 SMT

Characteristics

  • Low profile
  • 1500VAC dielectric rating
  • Pick-and-placeable
  • Very low leakage inductance

Applications

  • Industrial power supplies
  • Smart Grid power supplies
  • Medical devices
  • Telecom base station power supplies
  • Motor drive control
  • Solar energy harvesting

Products

All
TOR-8P-HT5.3
TOR-8P-HT7.6
Order Code Data­sheet Downloads L1
(µH)
NPRI : NSEC RDC 1
(Ω)
LS 1
(nH)
CWW 1
(pF)
VT
(V (AC))
∫Udt
(µVs)
L
(mm)
W
(mm)
H
(mm)
Mount Samples
750316094
STE LTS IGS WRL 261 1:2.5:2.5 0.148 150 45 1500 70 10.26 12.98 5.64 SMT
750311765
1200 1:1 0.7 5000 27.2 9.02 8.64 7.62 SMT
750316093
STE LTS IGS WRL 1710 1:1:1 0.649 500 70 1500 70 10.26 12.98 5.64 SMT
Order Code Data­sheet
750316094
750311765
750316093
Samples
Order Code Data­sheet Downloads L1
(µH)
NPRI : NSEC RDC 1
(Ω)
LS 1
(nH)
CWW 1
(pF)
VT
(V (AC))
∫Udt
(µVs)
L
(mm)
W
(mm)
H
(mm)
Mount Samples