Product series(2)
Articles(5)
Order Code | Datasheet | Downloads | Vin | VOut1 (V) | IOut1 (A) | Vaux (V) | Vaux 1 (V) | Vaux 2 (V) | fswitch (kHz) | L1 (µH) | NPRI : NSEC : NAUX | ISAT1 (A) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Product series | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 750315913 | SPEC | 4 files | 340 - 420 V (DC) | 12 | 31.25 | 22 | – | – | 70 - 140 | 276 | 17:1:2 | 3.3 | 3900 | 41.91 | 53.98 | 26.9 | THT | MID-LLCEPC EPC-Style Offline LLC Transformers | |
![]() | 750315914 | SPEC | 4 files | 340 - 420 V (DC) | 18 | 22.2 | 18 | – | – | 70 - 140 | 276 | 11.63:1:1 | 5 | 3900 | 41.91 | 53.98 | 26.9 | THT | MID-LLCEPC EPC-Style Offline LLC Transformers | |
![]() | 750315915 | SPEC | 4 files | 340 - 420 V (DC) | 24 | 16.2 | 22 | – | – | 70 - 140 | 276 | 8.7:1:1 | 3.4 | 3900 | 41.91 | 53.98 | 26.9 | THT | MID-LLCEPC EPC-Style Offline LLC Transformers | |
![]() | 750315916 | SPEC | 4 files | 340 - 420 V (DC) | 48 | 8.1 | 22 | – | – | 70 - 140 | 276 | 4.34:1:0.5 | 3.4 | 3900 | 41.91 | 53.98 | 26.9 | THT | MID-LLCEPC EPC-Style Offline LLC Transformers | |
![]() | 750317229 | SPEC | – | 385 - 415 V (DC) | 19 | 8 | – | 27 | 9 | 500 | 190 | 11 : 1 : 1.5 : 1 | 2.3 | 3000 | 26.5 | 32.1 | 11 | THT | MID-LLCNAV Offline LLC Transformers for Navitas Semiconductor |
Samples |
---|
Order Code | Datasheet | Downloads | Vin | VOut1 (V) | IOut1 (A) | Vaux (V) | Vaux 1 (V) | Vaux 2 (V) | fswitch (kHz) | L1 (µH) | NPRI : NSEC : NAUX | ISAT1 (A) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Product series | Samples |
---|