OverviewAll product unitsProduct unitPassive ComponentsProduct groupSignal & CommunicationsProduct familySignal TransformerProduct seriesWE-STST Super Tiny Signal Transformer

WE-STST Super Tiny Signal Transformer

Size Dimen­sions 3DL
(mm)
W
(mm)
H
(mm)
Mount
4532 4.7 3.22 2.9 SMT

Characteristics

  • Super small size
  • 1.5 kV isolation voltage
  • 350 µH OCL as per IEEE 802.3
  • Operating temperature: -40 °C up to +105 °C

Reference Designs

Applications

  • Ethernet 10/100/1000 Base-T
  • Ethernet 2.5/5G and 10G Base-T
  • Single Pair Ethernet
  • Ultrasonic sensors
  • g.fast

One Pair is all you need.

The WE-LAN AQ is a LAN transformer manufactured by a fully automated production process.

Video and more

Products

4532
Order Code Data­sheet DownloadsData rateApplicationL
(µH)
VT
(V (RMS))
nPoEOperating TemperatureL
(mm)
W
(mm)
H
(mm)
Samples
74930000SPEC
9 files 10/100/1000 Base-T, 10/100 Base-T1 Ethernet, Single Pair Ethernet 350 1500 1:1 -40 °C up to +105 °C 4.7 3.22 2.9
74930100SPEC
8 files 10G Base-T, 1000 Base-T1 Ethernet, Single Pair Ethernet 120 1500 1:1 -40 °C up to +105 °C 4.7 3.22 2.9
74930130SPEC
7 files 10/100/1G/10GBase-T Ethernet, PoE 110 1500 1:1 PoE (up to 350 mA) -40 °C up to +105 °C 4.7 3.22 2.9
74930030SPEC
7 files 10/100/1GBase-T Ethernet, PoE 350 1500 1:1 PoE (up to 350 mA) -40 °C up to +105 °C 4.7 3.22 2.9
74930120SPEC
7 files 10/100/1G/10GBase-T Ethernet, PoE+ 110 1500 1:1 PoE+ (up to 600 mA) -40 °C up to +105 °C 4.7 3.22 2.9
749302010SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

7 files Short distance sensing at high frequency 300 400 1:4.5:4.5:1 -40 °C up to +105 °C 4.7 3.22 2.9
749302011SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

7 files Long distance sensing at low frequency 2000 400 1:4.5:4.5:1 -40 °C up to +105 °C 4.7 3.22 2.9
Order Code Data­sheet
74930000SPEC
74930100SPEC
74930130SPEC
74930030SPEC
74930120SPEC
749302010SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

749302011SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Samples
Order Code Data­sheet DownloadsData rateApplicationL
(µH)
VT
(V (RMS))
nPoEOperating TemperatureL
(mm)
W
(mm)
H
(mm)
Samples

Videos

Würth Elektronik Webinar: Anticipate EMC with LTSPICE

Videos

Würth Elektronik Webinar: Single Pair Ethernet filter design for industry

Videos

Würth Elektronik Webinar: Single Pair Ethernet - Filter Design and Power over Data Line

Videos

Würth Elektronik Webinar: Single Pair Ethernet filter design for industry