OverviewAll product unitsProduct unitWireless Connectivity & SensorsProduct groupSensorsProduct seriesWSEN-PDUS Differential Pressure Sensor

WSEN-PDUS Differential Pressure Sensor EXTENDED

WSEN-PDUS Differential Pressure Sensor
 Size Dimen­sions
NEW Operating supply voltage 3.3 V
NEW Operating supply voltage 5 V

Characteristics

Individualization

  • Operating supply voltage 3.3 V is available
  • Additional individualization is also possible. Please contact our technical support for further details.

Applications

  • HVAC
  • Filter monitoring
  • Gas leak detection
  • Inhalers
  • Fume hood

Keep it simple! Sense with MEMS.

Sensors are an integral part of every future application. Measuring temperature, humidity, pressure or acceleration has never been easier.

Video and more

Products

All
Operating supply voltage 3.3 V
Operating supply voltage 5 V
Order Code Data­sheet Man­ual DownloadsDescriptionACCP_TOTPRANGE min
(kPa)
PRANGE max
(kPa)
Offer
2513130810001SPEC
PDF5 files Differential pressure sensor with vertical-straight nozzles ±2.5 %FSS -0.1 0.1
2513130810101SPEC
PDF5 files Differential pressure sensor with vertical-straight nozzles ±0.75 %FSS -1 1
NEW2513130810102SPEC
PDF5 files Differential pressure sensor with horizontal-barbed nozzles ±0.75 %FSS -1 1
2513130810201SPEC
PDF5 files Differential pressure sensor with vertical-straight nozzles ±0.75 %FSS -10 10
2513130810301SPEC
PDF5 files Differential pressure sensor with vertical-straight nozzles ±0.25 %FSS 0 100
2513130810401SPEC
PDF5 files Differential pressure sensor with vertical-straight nozzles ±0.25 %FSS -100 1000
NEW2513130810402SPEC
PDF5 files Differential pressure sensor with vertical-straight nozzles ±0.25 %FSS -100 1000
2513130815401SPEC
PDF5 files Differential pressure sensor with vertical-straight nozzles ±0.25 %FSS 0 1500
Order Code Data­sheet
2513130810001SPEC
2513130810101SPEC
NEW2513130810102SPEC
2513130810201SPEC
2513130810301SPEC
2513130810401SPEC
NEW2513130810402SPEC
2513130815401SPEC
Offer
Order Code Data­sheet Man­ual DownloadsDescriptionACCP_TOTPRANGE min
(kPa)
PRANGE max
(kPa)
Offer

WSEN-PDUS Custom Options

Standard or Custom Solution?

Standard solution already covers an extensive pressure range, however, this might not be enough for some specific application.For example, an application requires a pressure range from 0 to 4 bar where the system operates on 3.3V supply voltage. Within our standard solutions, the pressure range of -1 to 10 bar would meet the pressure requirement, but it cannot work on 3.3 V supply voltage.With our individualization services, we are able to provide a sensor with operating pressure 0 to 4 bar and supply voltage 3.3 V. Along with the pressure range and supply voltage, many other parameters like communication interface, ADC resolution etc. can also be individualized. Packaging variants with barbed nozzles are also available for the applications where the pneumatic tubes need to be attached directly to the sensor.

Software Downloads

Sensor SDK

The Würth Elektronik range of sensors provide advanced sensing capabilities to any embedded application. The built-in digital interface enables easy integration with any of the most commonly used host MCUs through industry standard serial communication interfaces like I²C. This also allows complete configuration and control of the sensor via software running on the host MCU.
The Sensors Software Development Kit (SDK) is a set of software tools that enable quick software integration of Würth Elektronik eiSos sensors to application software on the host MCU. It consists of a set of platform-independent drivers for the sensors and sample applications developed on the Raspberry Pi platform written in C.

Download now

MEMS based sensors from Würth Elektronik

Keep it simple! Sense with MEMS.

MEMS Sensor Portfolio & Customer Service

Sensors are an integral part of every future application. Measuring temperature, humidity, pressure or acceleration has never been easier. Take advantage of services like our Software Development Kit and Evaluation Boards available off-the-shelf. Detailed documentations as well as the direct support by trained engineers will leave no questions open.

With excellent measuring accuracy and long-term stability, the sensors provide high precision and accurate output values with intelligent on-chip interrupt functions.

Combine sensors and wireless connectivity - start your IoT application today!

Videos

#askLorandt explains: Environmental sensors for pressure, temperature and acceleration

Videos

Webinar: Let Us Take Pressure Off You – Differential Pressure Sensors for Industrial Appplications

Videos

WE meet @ Digital Days 2021: Hardware Design-In Hints for Sensors

Videos

WE meet @ Digital Days 2020: Sensors in Change From a Simple Sensor Cell to a Complex Sensor System

Videos

MEMS based sensors from Würth Elektronik