OverviewAll product unitsProduct unitOptoelectronic ComponentsProduct groupLEDsProduct familySignal LEDsTypeWL-SMDC SMT Mono-color Ceramic LED Waterclear

WL-SMDC SMT Mono-color Ceramic LED Waterclear

WL-SMDC SMT Mono-color Ceramic LED Waterclear
Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
Mount
3535 3.45 3.45 0.71 SMT

Characteristics

  • SMD LED ceramic package with high efficiency
  • Waterclear silicone lense
  • High brightness with minimal side emission
  • Flexible coupling with secondary optic
  • Narrow viewing angle: 60°
  • Moisture Sensitivity Level: 1
  • Electrically neutral thermal path
  • Low thermal resistance: 125°C / 150°C

Applications

  • Architectural LED lighting indoor
  • Entertainment and stage lighting
  • Indoor smart lights
  • Horticultural lighting
  • Aquarium lighting
  • Traffic and signal lights

Products

3535
Order Code Data­sheet Simu­lation DownloadsλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
ΦV typ.
(lm)
VF typ.
(V)
Chip Technology50% typ.
(°)
Design Kit Samples
150353BS74500SPEC
26 files 460 Blue 455 25 3.2 InGaN 125150151
150353GS74500SPEC
23 files 525 Green 520 85 3.4 InGaN 125150151
150353YS74500SPEC
26 files 590 Yellow 593 90 2.2 AlInGaP 125150151
150353RS74500SPEC
23 files 625 Red 635 70 2.2 AlInGaP 125150151
Order Code Data­sheet Simu­lation
150353BS74500SPEC
150353GS74500SPEC
150353YS74500SPEC
150353RS74500SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
ΦV typ.
(lm)
VF typ.
(V)
Chip Technology50% typ.
(°)
Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: