OverviewAll product unitsProduct unitOptoelectronic ComponentsProduct groupLEDsProduct familyHorticulture LEDsProduct seriesWL-SMTW SMT Mono-color TOP LED Waterclear

WL-SMTW SMT Mono-color TOP LED Waterclear

WL-SMTW SMT Mono-color TOP LED Waterclear
Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
Mount
2835 3.5 2.8 0.8 SMT

Characteristics

  • Low energy consumption
  • High reliability
  • Low current requirement
  • Fast switching
  • No UV/IR radiation
  • Slim
  • Miniature size
  • Flexibility in design
  • Top view
  • LED PLCC 2 white package
  • Compact package outline, ideal for miniature applications
  • Variety of colors

Applications

  • Signage and indirect illumination
  • Flat lamp
  • Indicator and backlight in telecommunication
  • Consumer application: dash-board, telephone or A/V equipments
  • Flat backlight for LCDs, switches and symbols
  • Optical indicators
  • Indoor and outdoor displays
  • Scanner
  • Backlight in LCD, cellular phones, switches, keys, displays
  • lluminated advertising, panel
  • Lighting device: indicator, general lighting
  • Camera flash, hand carrier flash
  • Coupling into light guides

Products

2835
Order Code Data­sheet DownloadsEmitting ColorλPeak typ.
(nm)
Φe typ.
(mW)
VF typ.
(V)
Chip Technology50% typ.
(°)
Samples
150283DS73103SPEC
25 files Deep Blue 450 250 3.2 InGaN 120
150283FS73103SPEC
25 files Far Red 730 110 2.2 AlInGaP 120
150283HS73103SPEC
25 files Hyper Red 660 120 2.2 AlInGaP 120
Order Code Data­sheet
150283DS73103SPEC
150283FS73103SPEC
150283HS73103SPEC
Samples
Order Code Data­sheet DownloadsEmitting ColorλPeak typ.
(nm)
Φe typ.
(mW)
VF typ.
(V)
Chip Technology50% typ.
(°)
Samples

Videos

#askLorandt explains: The benefits of using LEDs in horticultural applications

Videos

Würth Elektronik Webinar: Supplemental lighting in greenhouses with Horticulture LEDs

Videos

WE meet @ Digital Days 2020: Horticulture LEDs – high and low power application examples

Videos

Würth Elektronik Webinar: Nachhaltige Lebensmittelproduktion mit Horticulture-LEDs