Design kit
(11)
-
Design Kit WE-AEFA Axial EMI Suppression Ferrite
-
Design Kit WE-CBA SMT EMI Suppression Ferrite Bead
Z @ 100 MHz 10 to 2200 Ω | IR 100 to 5000 mA -
Design Kit WE-CHSA SMT High Current Inductor
IR 1 5 to 28 A | L 0.33 to 12 µH | IR 5 to 28 A -
Design Kit WE-MAIA SMT Power Inductor
IR 1 0.6 to 3.4 A -
Design Kit WE-MAIA SMT Power Inductor
IR 1 0.39 to 8.5 A -
Design Kit WE-PDA SMT Power Inductors
L 1 to 1000 µH | IR 0.48 to 9.2 A -
Design Kit WE-PD2A SMT Power Inductor
IR 1 0.41 to 4.6 A -
Design Kit WE-PD2A SMT Power Inductor
IR 1 0.36 to 2.98 A -
Design Kit WE-PDA SMT Power Inductors
L 1 to 1000 µH | IR 0.23 to 3.7 A -
Design Kit WE-PD2SA SMT Shielded Power Inductor
L 1.2 to 220 µH | IR 0.67 to 4.85 A -
Design Kit WE-RCIT Rodcore Inductor THT NEW
L 2 to 10 µH | IR 2.5 to 15 A