en

Cart

Your cart is empty.

WE-RCIT Rod Core Inductor THT

Characteristics

  • High Current capability
  • Very reliable mechanical design
  • Very high magnetic saturation
  • Operating temperature up to +150ºC

Applications

  • Standard filter applications
  • EMC Suppresion in motor drive systems
  • In over all application in Infotainment systems

Products

Order Code SPEC Downloads L
(mm)
Pl
(mm)
Ø D
(mm)
Pw
(mm)
G
(mm)
Ø F
(mm)
L
(µH)
IR
(A)
RDC
(mΩ)
fres
(MHz)
Design Kit Samples
7847110020
STE ALT EAG CAD LTS PSP IGS CAD 12.3 7.7 3.2 2.6 3 0.5 2 2.5 11 236.7 784713
7847111020
STE ALT EAG CAD LTS PSP IGS CAD 14 9.6 5.9 4.9 3 0.8 2 5 6.5 178.8 784713
7847120060
STE ALT EAG CAD LTS PSP IGS CAD 15.4 11.5 4.2 3.6 3 0.5 6 2.5 22 149.6 784713
7847121020
STE ALT EAG CAD LTS PSP IGS CAD 15.4 12.2 7.6 6.3 3 1.12 2 10 3.8 149.6 784713
7847111100
STE ALT EAG CAD LTS PSP IGS CAD 18.5 13.5 5.2 4.6 3 0.5 10 2.5 33 95 784713
7847121060
STE ALT EAG CAD LTS PSP IGS CAD 20.5 14.7 6.9 5.9 3 0.8 6 5 11.7 95 784713
7847121100
STE ALT EAG CAD LTS PSP IGS CAD 22.5 18.8 6.9 5.9 3 0.8 10 5 15.1 80 784713
7847131020
STE ALT EAG CAD LTS PSP IGS CAD 25.7 17.5 10 8 3 1.8 2 15 1.7 120 784713
7847131060
STE ALT EAG CAD LTS PSP IGS CAD 25.7 18 8.6 7.3 3 1.12 6 10 6.5 80 784713
7847132060
STE ALT EAG CAD LTS PSP IGS CAD 30 24.9 14 12 3 1.8 6 15 3.5 56.6 784713
7847132100
STE ALT EAG CAD LTS PSP IGS CAD 30.8 29.2 16 14 3 1.7 10 15 5.7 42.4 784713
7847131100
STE ALT EAG CAD LTS PSP IGS CAD 30.9 24.9 8.6 7.3 3 1.12 10 10 8.8 63.7 784713
Order Code SPEC
7847110020
7847111020
7847120060
7847121020
7847111100
7847121060
7847121100
7847131020
7847131060
7847132060
7847132100
7847131100
Samples
Order Code SPEC Downloads L
(mm)
Pl
(mm)
Ø D
(mm)
Pw
(mm)
G
(mm)
Ø F
(mm)
L
(µH)
IR
(A)
RDC
(mΩ)
fres
(MHz)
Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: