en

Cart

Your cart is empty.

WE-HCFA High Current Flat Wire Inductor

Size L
(mm)
W
(mm)
H
(mm)
2818 27.5 27.5 17

Characteristics

  • Flat wire design
  • Magnetically shielded
  • High rated current up to 50 A
  • High saturation performance
  • Excellent planarity
  • Optimized for DC/DC converters
  • Wide range operating temperature from -40 to +150°C -> AECQ 200 Grade 1

Applications

  • Storage inductor for high efficiency automotive DC/DC converters
  • Single and polyphase buck and boost converters
  • Filter for infotainment and audio applications

Products

2818
Order Code Data­sheet Simu­lation Downloads L
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
Samples
78436432010
STE ALT EAG CAD LTS PSP SPE CAD IGS 1 47 81 0.6 45
78436432015
STE ALT EAG CAD LTS PSP SPE CAD IGS 1.5 47 53 0.6 34
78436432033
STE ALT EAG CAD LTS PSP SPE CAD IGS 3.3 38 50 1.1 34
78436432047
STE ALT EAG CAD LTS PSP SPE CAD IGS 4.7 38 33 1.1 28
78436432068
STE ALT EAG CAD LTS PSP SPE CAD IGS 6.8 38 24 1.1 20
78436432100
STE ALT EAG CAD LTS PSP SPE CAD IGS 10 38 14 1.1 18
Order Code Data­sheet Simu­lation
78436432010
78436432015
78436432033
78436432047
78436432068
78436432100
Samples
Order Code Data­sheet Simu­lation Downloads L
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
Samples