Material Properties | |
---|---|
Color | Black |
General Information | |
---|---|
Operating Temperature | -20 °C up to +80 °C |
Compliance | RoHS |
Pitch | 2 mm |
Gender | Female |
Type | Pre-crimped Cable |
Wire Properties | |
---|---|
Stranded Wire Section (AWG) | 24 (AWG); 26 (AWG) |
Packaging Properties | |
---|---|
Packaging | Bag |