Material Properties | |
---|---|
Color | Black |
General Information | |
---|---|
Operating Temperature | -20 °C up to +80 °C |
Compliance | RoHS |
Pitch | 1.25 mm |
Gender | Female |
Type | Pre-crimped Cable |
Wire Properties | |
---|---|
Stranded Wire Section (AWG) | 28 (AWG); 30 (AWG) |
Packaging Properties | |
---|---|
Packaging | Bag |