Characteristics
Mechanical
- Shut height: 135.8 mm
- Stroke: 40/30 mm
Features
- Feeding system: Mechanical
- Configuration: Pre- and post-feed cams
- Conductor punch setting resolution: 0.01 mm
- Conductor punch setting range: 2.7 mm
- Counter: 7-digit, digital
General Information | |
---|---|
Pitch | 1 mm |
Gender | Tool |
Type | Mini Applicator; Wear Parts |
Products
Order Code | Datasheet | Downloads | Pitch (mm) | Gender | Type | Tools | Use with | Samples |
---|---|---|---|---|---|---|---|---|
600665401 | SPEC | 3 files | 1 | Tool | Mini Applicator | WR-WTB 1.00 mm Female Crimp Terminal | 66500113722 66510113722 | |
600665401001 | SPEC | – | 1 | Tool | Wear Parts | 600665401 | – |
Samples |
---|
Order Code | Datasheet | Downloads | Pitch (mm) | Gender | Type | Tools | Use with | Samples |
---|