OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyWire-to-Board ConnectorsProduct sub-familyWR-WTBPitch2.00 mm Dual RowProduct seriesWR-WTB Automatic Crimping Tool

WR-WTB Automatic Crimping Tool

Characteristics

Mechanical

  • Shut height: 135.8 mm
  • Stroke: 40/30 mm

Features

  • Feeding system: Mechanical
  • Configuration: Pre- and post-feed cams
  • Conductor punch setting resolution: 0.01 mm
  • Conductor punch setting range: 2.7 mm
  • Counter: 7-digit, digital
General Information
Pitch2 mm
GenderTool
TypeMini Applicator; Wear Parts

Products

Order Code Data­sheet DownloadsPitch
(mm)
GenderTypeUse withTools Samples
600624401SPEC
3 files 2 Tool Mini Applicator62400113722
62410113722
WR-WTB 2.00 mm Female Dual Row Crimp Contact
600624401001SPEC
2 Tool Wear Parts600624401
Order Code Data­sheet
600624401SPEC
600624401001SPEC
Samples
Order Code Data­sheet DownloadsPitch
(mm)
GenderTypeUse withTools Samples