Characteristics
Mechanical
- Shut height: 135.8 mm
- Stroke: 40/30 mm
Features
- Feeding system: Mechanical
- Configuration: Pre- and post-feed cams
- Conductor punch setting resolution: 0.01 mm
- Conductor punch setting range: 2.7 mm
- Counter: 7-digit, digital
General Information | |
---|---|
Pitch | 2.54 mm |
Gender | Tool |
Type | Mini Applicator; Wear Parts |
Products
Order Code | Datasheet | Downloads | Pitch (mm) | Gender | Type | PCB/Cable/Panel | Use with | Tools | Samples |
---|---|---|---|---|---|---|---|---|---|
600619401 | SPEC | 3 files | 2.54 | Tool | Mini Applicator | Cable | WR-WTB 2.54 mm Female Crimp Contact 61900113722 61910113722 | – | |
600619401001 | SPEC | – | 2.54 | Tool | Wear Parts | Cable | – | 600619401 |
Samples |
---|
Order Code | Datasheet | Downloads | Pitch (mm) | Gender | Type | PCB/Cable/Panel | Use with | Tools | Samples |
---|