en

Cart

Your cart is empty.

WR-WTB Male Left Angled Header Bottom Locking

Kind Properties
Pitch 2.54 mm
Gender Male
Material Properties
Insulator Material Nylon 66
Insulator Flammability Rating UL94 V-0
Insulator Color Beige
Contact Material Copper Alloy
Contact Plating Tin
Contact Type Stamped
General Information
Operating Temperature -40 up to +105 °C
Working Voltage 250 V (AC)
Withstanding Voltage 1000 V (AC)
Contact Resistance 20 mΩ
RISO 1000 MΩ
Certification
UL Approval E323964
Packaging Properties
Packaging Bag

Products

Order Code SPEC Downloads Pins Pitch
(mm)
Gender Type Mount Working Voltage
(V (AC))
PCB/Cable/Panel Contact Resistance
(mΩ)
Tol. R L
(mm)
Packaging Design Kit Samples
61900211021
IGE STE 3D ALT EAG IGS CAD 2 2.54 Male Right Angled Bottom Locking THT 250 PCB 20 max. 5.08 Bag 645001
61900311021
IGE STE 3D ALT EAG IGS CAD 3 2.54 Male Right Angled Bottom Locking THT 250 PCB 20 max. 7.62 Bag 645001
61900411021
IGE STE 3D ALT EAG CAD 4 2.54 Male Right Angled Bottom Locking THT 250 PCB 20 max. 10.16 Bag 645001
61900511021
IGE STE 3D ALT EAG IGS CAD 5 2.54 Male Right Angled Bottom Locking THT 250 PCB 20 max. 12.7 Bag 645001
61900611021
IGE STE 3D ALT EAG IGS CAD 6 2.54 Male Right Angled Bottom Locking THT 250 PCB 20 max. 15.24 Bag 645001
61900811021
IGE STE 3D ALT EAG IGS CAD 8 2.54 Male Right Angled Bottom Locking THT 250 PCB 20 max. 20.32 Bag 612690
645001
61901011021
IGE STE 3D ALT EAG IGS CAD 10 2.54 Male Right Angled Bottom Locking THT 250 PCB 20 max. 25.4 Bag 645001
Order Code SPEC
61900211021
61900311021
61900411021
61900511021
61900611021
61900811021
61901011021
Samples
Order Code SPEC Downloads Pins Pitch
(mm)
Gender Type Mount Working Voltage
(V (AC))
PCB/Cable/Panel Contact Resistance
(mΩ)
Tol. R L
(mm)
Packaging Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: