OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyWire-to-Board ConnectorsProduct sub-familyWR-WTBPitch2.54 mm Intercom/AutocomProduct seriesWR-WTB 2.54 mm Female IDC Connector Ribbon Flat Cable AWG 22-24

WR-WTB 2.54 mm Female IDC Connector Ribbon Flat Cable AWG 22-24

Material Properties
Insulator MaterialPBT
Insulator Flammability RatingUL94 V-0
ColorBlack
Contact MaterialPhosphor Bronze
Contact PlatingTin
General Information
Operating Temperature-40 °C up to +125 °C
ComplianceRoHS
IR3 A
Working Voltage50 V (AC)
Withstanding Voltage500 V (AC)
Contact Resistance20 mΩ
Pitch2.54 mm
GenderFemale
TypeRight Angled IDC Receptacle
Wire Properties
Solid Wire Section (AWG)22 to 24 (AWG)
Solid Wire Section (Metric)0.326 to 0.205 (mm²)
Packaging Properties
PackagingTube

Products

Order Code Data­sheet DownloadsPinsPitch
(mm)
GenderTypeIR
(A)
Working Voltage
(V (AC))
PCB/Cable/PanelContact Resistance
(mΩ)
Tol. RL
(mm)
PackagingDesign Kit Samples
661002152122SPEC
3 files 2 2.54 Female Right Angled IDC Receptacle 3 50 Cable 20 max. 5.08 Tube
661003152122SPEC
3 files 3 2.54 Female Right Angled IDC Receptacle 3 50 Cable 20 max. 7.62 Tube
661004152122SPEC
3 files 4 2.54 Female Right Angled IDC Receptacle 3 50 Cable 20 max. 10.16 Tube
661005152122SPEC
3 files 5 2.54 Female Right Angled IDC Receptacle 3 50 Cable 20 max. 12.7 Tube
661008152122SPEC
3 files 8 2.54 Female Right Angled IDC Receptacle 3 50 Cable 20 max. 20.32 Tube612690
661010152122SPEC
3 files 10 2.54 Female Right Angled IDC Receptacle 3 50 Cable 20 max. 25.4 Tube
Order Code Data­sheet
661002152122SPEC
661003152122SPEC
661004152122SPEC
661005152122SPEC
661008152122SPEC
661010152122SPEC
Samples
Order Code Data­sheet DownloadsPinsPitch
(mm)
GenderTypeIR
(A)
Working Voltage
(V (AC))
PCB/Cable/PanelContact Resistance
(mΩ)
Tol. RL
(mm)
PackagingDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: