Material Properties | |
---|---|
Insulator Material | PBT |
Insulator Flammability Rating | UL94 V-0 |
Color | Black |
Contact Material | Phosphor Bronze |
Contact Plating | Tin |
General Information | |
---|---|
Operating Temperature | -40 °C up to +125 °C |
Compliance | RoHS |
IR | 3 A |
Working Voltage | 50 V (AC) |
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 20 mΩ |
Pitch | 2.54 mm |
Gender | Female |
Type | Right Angled IDC Receptacle |
Wire Properties | |
---|---|
Solid Wire Section (AWG) | 22 to 24 (AWG) |
Solid Wire Section (Metric) | 0.326 to 0.205 (mm²) |
Stranded Wire Section (AWG) | 22 to 24 (AWG) |
Stranded Wire Section (Metric) | 0.326 to 0.205 (mm²) |
Packaging Properties | |
---|---|
Packaging | Tube |
Products
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | Gender | Type | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
661002151922 | SPEC | 3 files | 2 | 2.54 | Female | Right Angled IDC Receptacle | 3 | 50 | Cable | 20 | max. | 5.08 | 22 to 24 (AWG) | 0.326 to 0.205 (mm²) | Tube | – | |
661003151922 | SPEC | 3 files | 3 | 2.54 | Female | Right Angled IDC Receptacle | 3 | 50 | Cable | 20 | max. | 7.62 | 22 to 24 (AWG) | 0.326 to 0.205 (mm²) | Tube | – | |
661004151922 | SPEC | 3 files | 4 | 2.54 | Female | Right Angled IDC Receptacle | 3 | 50 | Cable | 20 | max. | 10.16 | 22 to 24 (AWG) | 0.326 to 0.205 (mm²) | Tube | – | |
661005151922 | SPEC | 3 files | 5 | 2.54 | Female | Right Angled IDC Receptacle | 3 | 50 | Cable | 20 | max. | 12.7 | 22 to 24 (AWG) | 0.326 to 0.205 (mm²) | Tube | – | |
661006151922 | SPEC | 3 files | 6 | 2.54 | – | – | 3 | – | – | 20 | max. | – | – | – | Tube | – | |
661008151922 | SPEC | 3 files | 8 | 2.54 | Female | Right Angled IDC Receptacle | 3 | 50 | Cable | 20 | max. | 20.32 | 22 to 24 (AWG) | 0.326 to 0.205 (mm²) | Tube | 612690 | |
661010151922 | SPEC | 3 files | 10 | 2.54 | Female | Right Angled IDC Receptacle | 3 | 50 | Cable | 20 | max. | 25.4 | 22 to 24 (AWG) | 0.326 to 0.205 (mm²) | Tube | – |
Order Code | Datasheet |
---|---|
661002151922 | SPEC |
661003151922 | SPEC |
661004151922 | SPEC |
661005151922 | SPEC |
661006151922 | SPEC |
661008151922 | SPEC |
661010151922 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | Gender | Type | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | Packaging | Design Kit | Samples |
---|
Mates with
Assortments
Articles from this product series can be found in the following assortments: