OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyWire-to-Board ConnectorsProduct sub-familyWR-WTBPitch2.50 mmProduct seriesWR-WTB 2.50 mm Male Shrouded Header

WR-WTB 2.50 mm Male Shrouded Header

WR-WTB 2.50 mm Male Shrouded Header
Material Properties
Insulator MaterialPA46
Insulator Flammability RatingUL94 V-0
ColorBeige
Contact MaterialCopper Alloy
Contact PlatingTin
Contact TypeStamped
General Information
Operating Temperature-40 °C up to +105 °C
ComplianceRoHS
IR3 A
Working Voltage250 V (AC)
Withstanding Voltage1000 V (AC)
Contact Resistance20 mΩ
RISO1000 MΩ
Pitch2.5 mm
GenderMale
TypeVertical
Certification
UL ApprovalE323964
Packaging Properties
PackagingBag

Products

Order Code Data­sheet DownloadsPinsPitch
(mm)
GenderTypeMountIR
(A)
Working Voltage
(V (AC))
PCB/Cable/PanelContact Resistance
(mΩ)
Tol. RL
(mm)
PackagingDesign Kit Samples
64600211622SPEC
6 files 2 2.5 Male Vertical THT 3 250 PCB 20 max. 7.5 Bag645001
64600311622SPEC
6 files 3 2.5 Male Vertical THT 3 250 PCB 20 max. 10 Bag645001
64600411622SPEC
6 files 4 2.5 Male Vertical THT 3 250 PCB 20 max. 12.5 Bag645001
64600511622SPEC
6 files 5 2.5 Male Vertical THT 3 250 PCB 20 max. 15 Bag645001
64600711622SPEC
6 files 7 2.5 Male Vertical THT 3 250 PCB 20 max. 20 Bag645001
64601011622SPEC
6 files 10 2.5 Male Vertical THT 3 250 PCB 20 max. 27.5 Bag612690
645001
Order Code Data­sheet
64600211622SPEC
64600311622SPEC
64600411622SPEC
64600511622SPEC
64600711622SPEC
64601011622SPEC
Samples
Order Code Data­sheet DownloadsPinsPitch
(mm)
GenderTypeMountIR
(A)
Working Voltage
(V (AC))
PCB/Cable/PanelContact Resistance
(mΩ)
Tol. RL
(mm)
PackagingDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: