OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyWire-to-Board ConnectorsProduct sub-familyWR-WTBPitch2.50 "J" TypeProduct seriesWR-WTB 2.50 mm “J” Type Male Horizontal Shrouded Header

WR-WTB 2.50 mm “J” Type Male Horizontal Shrouded Header

WR-WTB 2.50 mm “J” Type Male Horizontal Shrouded Header
Material Properties
Insulator MaterialPA66
Insulator Flammability RatingUL94 V-0
ColorWhite
Contact MaterialBrass
Contact PlatingTin
Contact TypeStamped
General Information
Operating Temperature-25 °C up to +85 °C
ComplianceRoHS
IR3 A
Working Voltage250 V (AC)
Withstanding Voltage800 V (AC)
Contact Resistance20 mΩ
RISO1000 MΩ
Pitch2.5 mm
GenderMale
TypeHorizontal
Certification
UL ApprovalE323964
Packaging Properties
PackagingBag

Products

Order Code Data­sheet DownloadsPinsPitch
(mm)
GenderTypeMountIR
(A)
Working Voltage
(V (AC))
PCB/Cable/PanelContact Resistance
(mΩ)
Tol. RL
(mm)
PackagingDesign Kit Samples
68800211722SPEC
6 files 2 2.5 Male Horizontal THT 3 250 PCB 20 max. 7.5 Bag645001
68800311722SPEC
6 files 3 2.5 Male Horizontal THT 3 250 PCB 20 max. 10 Bag645001
68800411722SPEC
6 files 4 2.5 Male Horizontal THT 3 250 PCB 20 max. 12.5 Bag645001
68800511722SPEC
6 files 5 2.5 Male Horizontal THT 3 250 PCB 20 max. 15 Bag645001
68800611722SPEC
6 files 6 2.5 Male Horizontal THT 3 250 PCB 20 max. 17.5 Bag645001
68800711722SPEC
6 files 7 2.5 Male Horizontal THT 3 250 PCB 20 max. 20 Bag645001
68800811722SPEC
6 files 8 2.5 Male Horizontal THT 3 250 PCB 20 max. 22.5 Bag612690
645001
68800911722SPEC
6 files 9 2.5 Male Horizontal THT 3 250 PCB 20 max. 25 Bag645001
68801011722SPEC
6 files 10 2.5 Male Horizontal THT 3 250 PCB 20 max. 27.5 Bag645001
Order Code Data­sheet
68800211722SPEC
68800311722SPEC
68800411722SPEC
68800511722SPEC
68800611722SPEC
68800711722SPEC
68800811722SPEC
68800911722SPEC
68801011722SPEC
Samples
Order Code Data­sheet DownloadsPinsPitch
(mm)
GenderTypeMountIR
(A)
Working Voltage
(V (AC))
PCB/Cable/PanelContact Resistance
(mΩ)
Tol. RL
(mm)
PackagingDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: