OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyTerminal BlocksProduct sub-familyPluggable ConnectorPitchPitch 2.50 mmTypePCBTypeWR-TBL Series 3470B - PCB Header 2.50mm pitch - Vertical cable entry - THT

WR-TBL Series 3470B - PCB Header 2.50mm pitch - Vertical cable entry - THT

WR-TBL Series 3470B - PCB Header 2.50mm pitch - Vertical cable entry - THT
General Information
Operating Temperature-40 °C up to +105 °C
Pitch2.5 mm
Material Properties
Insulator MaterialLCP
Insulator Flammability RatingUL94 V-0
Insulator ColorBlack
Pin MaterialBrass
Pin PlatingTin over Nickel
Electrical Properties
IR6 A
IR cULus6 A
Working Voltage150 V
Working Voltage [cULus]150 V
Withstanding Voltage [cULus]1300 V
Contact Resistance [cULus]20 mΩ
Certification
cULus ApprovalE315414

Products

Order Code Data­sheet DownloadsPinsApplicationPCB/Cable/PanelModularityTypeDesign Kit Samples
691347000002BSPEC
6 files 2 Plug Screwless Push In PCB No Vertical
691347000003BSPEC
6 files 3 Plug Screwless Push In PCB No Vertical691002
691347000004BSPEC
6 files 4 Plug Screwless Push In PCB No Vertical
691347000005BSPEC
6 files 5 Plug Screwless Push In PCB No Vertical
691347000006BSPEC
6 files 6 Plug Screwless Push In PCB No Vertical
Order Code Data­sheet
691347000002BSPEC
691347000003BSPEC
691347000004BSPEC
691347000005BSPEC
691347000006BSPEC
Samples
Order Code Data­sheet DownloadsPinsApplicationPCB/Cable/PanelModularityTypeDesign Kit Samples

Terminal Blocks - Standard, Personalized & Highly Customized

Tailored to your needs

Custom & Standard Terminal Blocks

In addition to a portfolio of more than 2000 standard articles, Würth Elektronik offers various possibilities to tailor the products to your specific requirements. Personalized modifications of standard terminal blocks are available for small to medium quantities within a few days as a special service. Fully customized products in high quantities are possible within a few weeks.In house design, tooling and prototyping ensures all customer specific requirements are met.

  • Highly customized products
  • Over 2000 standard articles
  • Available from stock without MOQ
  • Personalized modifications of standard parts for small quantities
  • Color & printing possibilities with MOQ for mass production

Personalized Modifications of Standard Terminal Blocks

Ink Jet

Printing for your terminal blocks (e.g. coding, personalization)

Coding

Installation of coding pins according to keying specification

Color Coding

For selected series according to your specifications (412B / 412MB / 413B)

Assembly

Rapid assembly of pin numbers according to your needs

Assortments

Articles from this product series can be found in the following assortments: