Kind Properties | |
---|---|
Pitch | 1.27 mm |
General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Working Voltage | 50 V (AC) |
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 1000 MΩ |
Material Properties | |
---|---|
Insulator Material | PBT |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Black |
Contact Material | Phosphor Bronze |
Contact Plating | Gold over Nickel |
Contact Type | Stamped |
Certification | |
---|---|
UL Approval | E323964 |
Products
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | L (mm) | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|
62701023121 | SPEC | 3 files | 10 | 1.27 | 10.54 | 1 | 50 | 20 | max. | – | |
62701223121 | SPEC | 3 files | 12 | 1.27 | 11.81 | 1 | 50 | 20 | max. | 612690 | |
62701423121 | SPEC | 3 files | 14 | 1.27 | 13.08 | 1 | 50 | 20 | max. | – | |
62701623121 | SPEC | 3 files | 16 | 1.27 | 14.35 | 1 | 50 | 20 | max. | – | |
62702023121 | SPEC | 3 files | 20 | 1.27 | 16.89 | 1 | 50 | 20 | max. | – | |
62702423121 | SPEC | 3 files | 24 | 1.27 | 19.43 | 1 | 50 | 20 | max. | – | |
62702623121 | SPEC | 3 files | 26 | 1.27 | 20.7 | 1 | 50 | 20 | max. | – | |
62703023121 | SPEC | 3 files | 30 | 1.27 | 23.24 | 1 | 50 | 20 | max. | – | |
62703423121 | SPEC | 3 files | 34 | 1.27 | 25.78 | 1 | 50 | 20 | max. | – | |
62704023121 | SPEC | 3 files | 40 | 1.27 | 29.59 | 1 | 50 | 20 | max. | – | |
62704423121 | SPEC | 3 files | 44 | 1.27 | 32.13 | 1 | 50 | 20 | max. | – | |
62705023121 | SPEC | 3 files | 50 | 1.27 | 35.94 | 1 | 50 | 20 | max. | – | |
62706023121 | SPEC | 3 files | 60 | 1.27 | 42.29 | 1 | 50 | 20 | max. | – |
Order Code | Datasheet |
---|---|
62701023121 | SPEC |
62701223121 | SPEC |
62701423121 | SPEC |
62701623121 | SPEC |
62702023121 | SPEC |
62702423121 | SPEC |
62702623121 | SPEC |
62703023121 | SPEC |
62703423121 | SPEC |
62704023121 | SPEC |
62704423121 | SPEC |
62705023121 | SPEC |
62706023121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | L (mm) | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Design Kit | Samples |
---|
Use with
Mates with
Assortments
Articles from this product series can be found in the following assortments: