General Information | |
---|---|
Pitch | 2 mm |
Gender | Tool |
Type | Mini Applicator; Wear Parts |
Products
Order Code | Datasheet | Downloads | Pitch (mm) | Gender | Type | Use with | Tools | Samples |
---|---|---|---|---|---|---|---|---|
600620401 | SPEC | 3 files | 2 | Tool | Mini Applicator | 62000113722 62010113722 WR-WTB 2.00 mm Female Terminal Housing | 600620401001 | |
600620401001 | SPEC | – | 2 | Tool | Wear Parts | – | 600620401 |
Samples |
---|
Order Code | Datasheet | Downloads | Pitch (mm) | Gender | Type | Use with | Tools | Samples |
---|