
Material Properties | |
---|---|
Insulator Material | PTFE |
Insulator Color | White |
Center Contact Material | Beryllium Copper |
Center Contact Plating | Gold, min. 0.76µm over Nickel |
Body Material | Brass |
Body Plating | Gold, min. 0.076µm over Nickel |
Kind Properties | |
---|---|
Interface | MIL-STD-348 |
Connector Type | SMA |
Gender | Jack |
Orientation Type | Straight |
General Information | |
---|---|
Operating Temperature | -65 up to +165 °C |
Compliance | RoHS |
Electrical Properties | |
---|---|
f | DC~18 GHz |
Mechanical Properties | |
---|---|
Mating Cycle | 500 Cycles |
Packaging Properties | |
---|---|
Packaging | Tray |
Products
Order Code | SPEC | Downloads | Interface | Mount | Connector Type | Gender | Orientation Type | Operating Temperature | Center Contact | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|
60312102114506 |
|
IGE STE 3D ALT EAG CAD | MIL-STD-348 | THR | SMA | Jack | Straight | -65 up to +165 °C | Ø 1.27 |
603301
|
Samples |
---|
Order Code | SPEC | Downloads | Interface | Mount | Connector Type | Gender | Orientation Type | Operating Temperature | Center Contact | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: