en

Cart

Your cart is empty.

WR-SMA RG174/RG316/RG188 Straight Plug

Material Properties
Insulator MaterialPTFE
Insulator ColorWhite
Body MaterialBrass
Coupling Nut MaterialBrass
Coupling Nut PlatingGold, min. 0.076µm over Nickel
Body PlatingGold, min. 0.076µm over Nickel
Kind Properties
InterfaceMIL-STD-348
Connector TypeSMA
GenderPlug
Orientation TypeStraight
General Information
Operating Temperature-65 up to +165 °C
Electrical Properties
fDC~6 GHz
Mechanical Properties
Mating Cycle500 Cycles
Packaging Properties
PackagingBag

Products

Order Code Data­sheet DownloadsInterfaceMountCableConnector TypeGenderOrientation TypeOperating TemperatureCenter ContactDesign Kit Samples
60346021210320SPEC
3 files MIL-STD-348 Crimp RG174/RG316/RG188 SMA Plug Straight -65 up to +165 °C Ø 0.6603001
Order Code Data­sheet
60346021210320SPEC
Samples
Order Code Data­sheet DownloadsInterfaceMountCableConnector TypeGenderOrientation TypeOperating TemperatureCenter ContactDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: