en

Cart

Your cart is empty.

WR-SMA Flexible Cable RG174/RG316/RG188A

Material Properties
Insulator Material PTFE
Insulator Color White
Body Material Brass
Coupling Nut Material Brass
Coupling Nut Plating Gold, min. 0.076µm over Nickel
Body Plating Gold, min. 0.076µm over Nickel
Kind Properties
Interface MIL-STD-348
Connector Type SMA
Gender Plug
Orientation Type Right Angle
General Information
Operating Temperature -65 up to +165 °C
Electrical Properties
f DC~6 GHz
Mechanical Properties
Mating Cycle 500 Cycles
Packaging Properties
Packaging Bag

Products

Order Code Data­sheet Downloads Interface Mount Cable Connector Type Gender Orientation Type Operating Temperature Samples
60336021210320
IGE STE 3D MIL-STD-348 Crimp RG174/RG316/RG188 SMA Plug Right Angle -65 up to +165 °C
Order Code Data­sheet
60336021210320
Samples
Order Code Data­sheet Downloads Interface Mount Cable Connector Type Gender Orientation Type Operating Temperature Samples