en

Cart

Your cart is empty.

WR-SMA Flexible Cable RG58/RG141 NEW

Article Properties
Panel Thickness 2.8 mm
Material Properties
Insulator Material PTFE
Insulator Color White
Body Material Brass
Nut Material Brass
Nut Plating Gold, min. 0.076µm over Nickel
Lock Washer Material Brass
Lock Washer Plating Gold, min. 0.076µm over Nickel
Body Plating Gold, min. 0.076µm over Nickel
Kind Properties
Interface MIL-STD-348
Connector Type SMA
Gender Jack
Orientation Type Straight
General Information
Operating Temperature -65 up to +165 °C
Electrical Properties
f DC~1 GHz
Mechanical Properties
Mating Cycle 500 Cycles
Packaging Properties
Packaging Bag

Products

Order Code SPEC Downloads Interface Mount Cable Connector Type Gender Orientation Type Operating Temperature Center Contact Samples
60326421110120
IGE STE 3D MIL-STD-348 Crimp RG58/RG141 SMA Jack Straight -65 up to +165 °C Ø 1.05
Order Code SPEC
60326421110120
Samples
Order Code SPEC Downloads Interface Mount Cable Connector Type Gender Orientation Type Operating Temperature Center Contact Samples