en

Cart

Your cart is empty.

WR-SMA Straight Round Post

Material Properties
Insulator Material PTFE
Insulator Color White
Center Contact Material Beryllium Copper
Center Contact Plating Gold, min. 0.76µm over Nickel
Body Material Brass
Body Plating Gold, min. 0.076µm over Nickel
Kind Properties
Interface MIL-STD-348
Connector Type SMA
Gender Jack
Orientation Type Straight
General Information
Operating Temperature -65 up to +165 °C
Compliance RoHS
Electrical Properties
f DC~18 GHz
Mechanical Properties
Mating Cycle 500 Cycles
Packaging Properties
Packaging Tray

Products

Order Code SPEC Downloads Interface Connector Type Gender Orientation Type Operating Temperature Center Contact Design Kit Samples
60312422114521
IGE STE 3D CAD MIL-STD-348 SMA Jack Straight -65 up to +165 °C Ø 1.27 603301
Order Code SPEC
60312422114521
Samples
Order Code SPEC Downloads Interface Connector Type Gender Orientation Type Operating Temperature Center Contact Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: