en

Cart

Your cart is empty.

WR-SMA Right Angle

Material Properties
Insulator MaterialPTFE
Insulator ColorWhite
Center Contact MaterialBeryllium Copper
Center Contact PlatingGold, min. 0.076µm over Nickel
Body MaterialBrass
Body PlatingGold, min. 0.076µm over Nickel
Kind Properties
InterfaceMIL-STD-348
Connector TypeSMA
GenderJack
Orientation TypeRight Angle
General Information
Operating Temperature-65 up to +165 °C
ComplianceRoHS
Electrical Properties
fDC~6 GHz
Mechanical Properties
Mating Cycle500 Cycles
Packaging Properties
PackagingTray

Products

Order Code Data­sheet DownloadsInterfaceMountConnector TypeGenderOrientation TypeOperating TemperatureCenter ContactDesign Kit Samples
60311002111526SPEC
6 files MIL-STD-348 THT SMA Jack Right Angle -65 up to +165 °C Ø 1.27603301
Order Code Data­sheet
60311002111526SPEC
Samples
Order Code Data­sheet DownloadsInterfaceMountConnector TypeGenderOrientation TypeOperating TemperatureCenter ContactDesign Kit Samples

King of Coax Connection

The SMA connector is designed for a frequency range of DC to 18 GHz at 50 Ω impedance. With its screw coupling mechanism, it is ideal for securing your connection in high vibration environments.

  • Standard interface to MIL-STD-348
  • Precision CNC machined with up to 0.003 mm tolerance
  • Molded-in center contact
  • Up to 48 hours of resistance to extreme conditions

Design you own Cable Assemblies

Step 1: Select cable connector

  • Choose a SMA connector from our product range
  • Choice of angled or straight variants
  • Cable, PCB or panel

Step 2: Choose Coaxial Cable Type

  • Select a cable type
  • The different cable types differ with regard to the frequency range

Step 3: Decide your Cable Length

  • Determine the total length of the coaxial assembly

Applications

Telecommunications

  • Base Stations
  • Telecom Box

Automation

  • Industrial machine-to-machine communication

Data Communication

  • Wireless LAN
  • Wireless WAN

Measurement & Test System

  • Network analyzer

Assortments

Articles from this product series can be found in the following assortments: