en

Cart

Your cart is empty.

WR-RPSMA Round Post Rear Mount Bulkhead for PCB 1.6mm

Article Properties
Panel Thickness 2 - 2.4 mm
Material Properties
Insulator Material PTFE
Insulator Color White
Center Contact Material Brass
Center Contact Plating Gold, min. 0.76µm over Nickel
Body Material Brass
Body Plating Gold, min. 0.076µm over Nickel
Nut Material Brass
Nut Plating Gold, min. 0.076µm over Nickel
Lock Washer Material Brass
Lock Washer Plating Gold, min. 0.076µm over Nickel
Kind Properties
Interface MIL-STD-348
Connector Type RP SMA
Gender Jack
Orientation Type Straight
General Information
Operating Temperature -65 up to +165 °C
Compliance RoHS
Electrical Properties
f DC~18 GHz
Mechanical Properties
Mating Cycle 500 Cycles
Packaging Properties
Packaging Tray

Products

Order Code SPEC Downloads Interface Mount Connector Type Gender Orientation Type Operating Temperature Center Contact Design Kit Samples
63012242124506
IGE STE 3D ALT EAG CAD MIL-STD-348 End Launch RP SMA Jack Straight -65 up to +165 °C Ø 0.76 603301
Order Code SPEC
63012242124506
Samples
Order Code SPEC Downloads Interface Mount Connector Type Gender Orientation Type Operating Temperature Center Contact Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: