en

Cart

Your cart is empty.

WR-MMCX Flexible Cable RG178/RG196 NEW

Article Properties
Ferrule Hex Crimp Size 0.128 in
Material Properties
Insulator Material PTFE
Center Contact Material Brass
Center Contact Plating Gold, min. 0.076µm over Nickel
Body Material Brass
Body Plating Gold, min. 0.076µm over Nickel
Kind Properties
Interface IEC 61169-52
Connector Type MMCX
Gender Plug
Orientation Type Straight
General Information
Operating Temperature -55 up to +155 °C
Electrical Properties
Z 50 Ω
f DC~3 GHz
Mechanical Properties
Mating Cycle 500 Cycles
Packaging Properties
Qty. 2

Products

Order Code SPEC Downloads Mount Center Contact PCB/Cable/Panel Z
(Ω)
Samples
66046011210420
IGE STE 3D Crimp Ø 0.4 Cable 50
Order Code SPEC
66046011210420
Samples
Order Code SPEC Downloads Mount Center Contact PCB/Cable/Panel Z
(Ω)
Samples