en

Cart

Your cart is empty.

WR-MMCX Hand-Formable Cable RG405/.085"

Article Properties
Panel Thickness 2.8 mm
Material Properties
Insulator Material PTFE
Center Contact Material Beryllium Copper
Center Contact Plating Gold, min. 0.076µm over Nickel
Body Material Brass
Body Plating Gold, min. 0.076µm over Nickel
Kind Properties
Interface IEC 61169-52
Connector Type MMCX
Gender Jack
Orientation Type Straight
General Information
Operating Temperature -55 up to +155 °C
Electrical Properties
Z 50 Ω
f DC~6 GHz
Mechanical Properties
Mating Cycle 500 Cycles
Packaging Properties
Qty. 2

Products

Order Code Data­sheet Downloads Mount Center Contact PCB/Cable/Panel Z
(Ω)
Samples
66029421110820
IGE STE 3D Solder Ø 0.6 Cable 50
Order Code Data­sheet
66029421110820
Samples
Order Code Data­sheet Downloads Mount Center Contact PCB/Cable/Panel Z
(Ω)
Samples