en

Cart

Your cart is empty.

WR-MMCX Hand-Formable Cable RG405/.085" NEW

Article Properties
Panel Thickness 3.3 mm
Ferrule Hex Crimp Size 0.128 in
Material Properties
Insulator Material PTFE
Center Contact Material Beryllium Copper
Center Contact Plating Gold, min. 0.076µm over Nickel
Body Material Brass
Body Plating Gold, min. 0.076µm over Nickel
Kind Properties
Interface IEC 61169-52
Connector Type MMCX
Gender Jack
Orientation Type Straight
General Information
Operating Temperature -55 up to +155 °C
Electrical Properties
Z 50 Ω
f DC~3 GHz
Mechanical Properties
Mating Cycle 500 Cycles
Packaging Properties
Qty. 2

Products

Order Code SPEC Downloads Mount Center Contact PCB/Cable/Panel Z
(Ω)
Samples
66026421110420
IGE STE 3D Crimp Ø 0.4 Cable 50
Order Code SPEC
66026421110420
Samples
Order Code SPEC Downloads Mount Center Contact PCB/Cable/Panel Z
(Ω)
Samples