en

Cart

Your cart is empty.

WR-MMCX Flexible Cable RG174/RG316/RG188A

Article Properties
Panel Thickness 3.3 mm
Ferrule Hex Crimp Size 0.128 in
Material Properties
Insulator Material PTFE
Center Contact Material Beryllium Copper
Center Contact Plating Gold, min. 0.076µm over Nickel
Body Material Brass
Body Plating Gold, min. 0.076µm over Nickel
Kind Properties
Interface IEC 61169-52
Connector Type MMCX
Gender Jack
Orientation Type Straight
General Information
Operating Temperature -55 up to +155 °C
Electrical Properties
Z 50 Ω
f DC~6 GHz
Mechanical Properties
Mating Cycle 500 Cycles
Packaging Properties
Qty. 2

Products

Order Code Data­sheet Downloads Mount Center Contact PCB/Cable/Panel Z
(Ω)
Samples
66026421110320
IGE STE 3D Crimp Ø 0.6 Cable 50
Order Code Data­sheet
66026421110320
Samples
Order Code Data­sheet Downloads Mount Center Contact PCB/Cable/Panel Z
(Ω)
Samples