en

Cart

Your cart is empty.

WR-MMCX Straight

Material Properties
Insulator Material PTFE
Center Contact Material Brass
Center Contact Plating Gold, min. 0.076µm over Nickel
Body Material Brass
Body Plating Gold, min. 0.076µm over Nickel
Kind Properties
Interface IEC 61169-52
Connector Type MMCX
Gender Plug
Orientation Type Straight
General Information
Operating Temperature -55 up to +155 °C
Electrical Properties
Z 50 Ω
f DC~6 GHz
Mechanical Properties
Mating Cycle 500 Cycles
Packaging Properties
Qty. 198

Products

Order Code Data­sheet Downloads Mount Center Contact PCB/Cable/Panel Z
(Ω)
Samples
66014002121503
IGE STE 3D ALT EAG CAD THT Ø 0.7 PCB 50
Order Code Data­sheet
66014002121503
Samples
Order Code Data­sheet Downloads Mount Center Contact PCB/Cable/Panel Z
(Ω)
Samples