en

Cart

Your cart is empty.

WR-MMCX Straight NEW

Material Properties
Insulator Material PTFE
Center Contact Material Beryllium Copper
Center Contact Plating Gold, min. 0.076µm over Nickel
Body Material Brass
Body Plating Gold, min. 0.076µm over Nickel
Kind Properties
Interface IEC 61169-52
Connector Type MMCX
Gender Jack
Orientation Type Straight
General Information
Operating Temperature -55 up to +155 °C
Electrical Properties
Z 50 Ω
f DC~6 GHz
Mechanical Properties
Mating Cycle 500 Cycles
Packaging Properties
Qty. 198

Products

Order Code SPEC Downloads Mount Center Contact PCB/Cable/Panel Z
(Ω)
Samples
66012002111503
IGE STE 3D ALT EAG CAD THT Ø 0.7 PCB 50
Order Code SPEC
66012002111503
Samples
Order Code SPEC Downloads Mount Center Contact PCB/Cable/Panel Z
(Ω)
Samples