en

Cart

Your cart is empty.

WR-MCX Hand-Formable Cable RG405/.085"

Material Properties
Insulator Material PTFE
Center Contact Material Brass
Center Contact Plating Gold, min. 0.076µm over Nickel
Body Material Brass
Body Plating Gold, min. 0.076µm over Nickel
Kind Properties
Interface IEC 61169-36
Connector Type MCX
Gender Plug
Orientation Type Right Angle
General Information
Operating Temperature -55 up to +155 °C
Electrical Properties
Z 50 Ω
f DC~6 GHz
Mechanical Properties
Mating Cycle 500 Cycles
Packaging Properties
Qty. 2

Products

Order Code Data­sheet Downloads Mount PCB/Cable/Panel Z
(Ω)
Samples
60639031210820
IGE STE 3D Solder Cable 50
Order Code Data­sheet
60639031210820
Samples
Order Code Data­sheet Downloads Mount PCB/Cable/Panel Z
(Ω)
Samples