en

Cart

Your cart is empty.

WR-MCX Flexible Cable RG316 Double Braid

Article Properties
Ferrule Hex Crimp Size 0.128 in
Material Properties
Insulator Material PTFE
Center Contact Material Brass
Center Contact Plating Gold, min. 0.076µm over Nickel
Body Material Brass
Body Plating Gold, min. 0.076µm over Nickel
Kind Properties
Interface IEC 61169-36
Connector Type MCX
Gender Plug
Orientation Type Right Angle
General Information
Operating Temperature -55 up to +155 °C
Electrical Properties
Z 50 Ω
f DC~6 GHz
Mechanical Properties
Mating Cycle 500 Cycles
Packaging Properties
Qty. 2

Products

Order Code Data­sheet Downloads Mount PCB/Cable/Panel Z
(Ω)
Samples
60636031210620
IGE STE 3D Crimp Cable 50
Order Code Data­sheet
60636031210620
Samples
Order Code Data­sheet Downloads Mount PCB/Cable/Panel Z
(Ω)
Samples