en

Cart

Your cart is empty.

WR-MCX RG178/RG196 Straight Jack

Article Properties
Ferrule Hex Crimp Size0.128 in
Material Properties
Insulator MaterialPTFE
Center Contact MaterialBeryllium Copper
Center Contact PlatingGold, min. 0.076µm over Nickel
Body MaterialBrass
Body PlatingGold, min. 0.076µm over Nickel
Kind Properties
InterfaceIEC 61169-36
Connector TypeMCX
GenderJack
Orientation TypeStraight
General Information
Operating Temperature-55 up to +155 °C
Electrical Properties
Z50 Ω
fDC~3 GHz
Mechanical Properties
Mating Cycle500 Cycles
Packaging Properties
Qty.1

Products

Order Code Data­sheet DownloadsMountCenter ContactPCB/Cable/PanelZ
(Ω)
Design Kit Samples
60626021110420SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

3 files Crimp Ø 0.4 Cable 50606001
Order Code Data­sheet
60626021110420SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Samples
Order Code Data­sheet DownloadsMountCenter ContactPCB/Cable/PanelZ
(Ω)
Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: