en

Cart

Your cart is empty.

Right Angle Solder Leg 3.94mm Right Angle Solder Leg 3.94mm NEW

Material Properties
Insulator Material PTFE
Center Contact Material Brass
Center Contact Plating Gold, min. 0.076µm over Nickel
Body Material Brass
Body Plating Gold, min. 0.076µm over Nickel
Kind Properties
Interface IEC 61169-36
Connector Type MCX
Gender Plug
Orientation Type Right Angle
General Information
Operating Temperature -55 up to +155 °C
Electrical Properties
Z 50 Ω
f DC~ 6 GHz
Mechanical Properties
Mating Cycle 500 Cycles
Packaging Properties
Qty. 180

Products

Order Code SPEC Downloads Mount Center Contact PCB/Cable/Panel Z
(Ω)
Samples
60613003121501
IGE STE 3D ALT EAG CAD THT Ø 0.96 PCB 50
Order Code SPEC
60613003121501
Samples
Order Code SPEC Downloads Mount Center Contact PCB/Cable/Panel Z
(Ω)
Samples