en

Cart

Your cart is empty.

WR-MCX Press In

Material Properties
Insulator MaterialPTFE
Center Contact MaterialBeryllium Copper
Center Contact PlatingGold, min. 0.076µm over Nickel
Body MaterialBrass
Body PlatingGold, min. 0.076µm over Nickel
Kind Properties
InterfaceIEC 61169-36
Connector TypeMCX
GenderJack
Orientation TypeStraight
General Information
Operating Temperature-55 up to +155 °C
Electrical Properties
Z50 Ω
fDC~6 GHz
Mechanical Properties
Mating Cycle500 Cycles
Packaging Properties
Qty.180

Products

Order Code Data­sheet DownloadsMountCenter ContactPCB/Cable/PanelZ
(Ω)
Design Kit Samples
60612702111513SPEC
3 files Press-In Ø 1.2 Panel 50606001
Order Code Data­sheet
60612702111513SPEC
Samples
Order Code Data­sheet DownloadsMountCenter ContactPCB/Cable/PanelZ
(Ω)
Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: