en

Cart

Your cart is empty.

WR-MCX Bulkhead Receptacle for Panel Thickness 2.6mm Max.

Article Properties
Panel Thickness 2.6 mm
Material Properties
Insulator Material PTFE
Center Contact Material Beryllium Copper
Center Contact Plating Gold, min. 0.076µm over Nickel
Body Material Brass
Body Plating Gold, min. 0.076µm over Nickel
Kind Properties
Interface IEC 61169-36
Connector Type MCX
Gender Jack
Orientation Type Straight
General Information
Operating Temperature -55 up to +155 °C
Electrical Properties
Z 50 Ω
f DC~6 GHz
Mechanical Properties
Mating Cycle 500 Cycles
Packaging Properties
Qty. 70

Products

Order Code Data­sheet Downloads Center Contact PCB/Cable/Panel Z
(Ω)
Samples
60612432111512
IGE STE 3D Ø 1.45 Panel 50
Order Code Data­sheet
60612432111512
Samples
Order Code Data­sheet Downloads Center Contact PCB/Cable/Panel Z
(Ω)
Samples